JAJSN99A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
The TPS25772-Q1 features two I2C interfaces that each use an I2C I/O driver like the one shown in Figure 9-34. This I/O consists of an open-drain output and an input comparator with de-glitching.