JAJSN99A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | NO. | ||
EN/UVLO | 6 | Enable pin. For EN/UVLO < 0.3 V, the TPS25772-Q1 is in a low current shutdown mode. For EN/UVLO > 1.3 V, the full functionality is enabled, provided LDO_5V exceeds the LDO_5V UVLO threshold. | |
IN | 15 | The input supply pin to the IC. Connect VIN to a supply voltage between 5.5 V and 18 V (40-V ABS MAX transient). | |
PGND | 13 | Power ground of the IC. The high current ground connection to the low-side gate drivers. | |
SW1 | 14 | The buck side switching node. | |
SW2 | 12 | The boost side switching node. | |
BOOT1 | 16 | An external capacitor is required between the BOOT1 and the SW1 pins to provide bias to the high-side MOSFET gate drivers. | |
BOOT2 | 10 | An external capacitor is required between the BOOT2 and the SW2 pins to provide bias to the high-side MOSFET gate drivers. | |
AGND | 5 | Analog ground of the IC. | |
OUT | 11 | Output of the buck-boost regulator. Connect to bulk capacitance. | |
CSP | 28 | Positive input of the current sense amplifier. | |
CSN/BUS | 29 | Negative input of the current sense amplifier. This is the PA_VBUS supply. | |
LDO_5V | 21 | Output of internal 5 V LDO for buck-boost low-side FET drivers, and Px_VCONN supply. Connect bypass capacitor to PGND. May be overdriven from external 5-V supply. | |
LDO_3V3 | 27 | Output of internal 3.3-V LDO for analog circuitry and GPIO drivers. Connect bypass capacitor to AGND. | |
LDO_1V5 | 7 | Output of internal 1.5-V LDO for digital circuitry. Connect bypass capacitor to AGND. | |
I2C_SCL1 | 3 | Controller I2C Clock Input/Output. | |
I2C_SDA1 | 4 | Controller I2C Data Input/Output. | |
GPIO2 (I2C_SCL2 or PB_DP) | 25 | Multifunction pin. GPIO; target I2C Clock Input; or Port B USB data line DP input depending upon firmware configuration. | |
GPIO3 (I2C_SDA2 or PB_DM) | 26 | Multifunction pin. GPIO; target I2C Data Input; or Port B USB data line DM input depending upon firmware configuration. | |
IRQ (GPIO9) | 2 | Multifunction pin. Interrupt I/O and fault flag for I2C1 or I2C2; or GPIO depending upon firmware configuration. Reports fault conditions set by application configuration firmware. | |
PA_CC1 | 20 | Analog input/output. Port A Type-C current advertisement, VCONN, and USB PD modem. Connect to Port A Type-C connector CC1 pin. | |
PA_CC2 | 19 | Analog input/output. Port A Type-C current advertisement, VCONN, and USB PD modem. Connect to Port A Type-C connector CC2 pin. | |
PA_DP (GPIO8) | 18 | Multifunction pin. BC1.2 USB 2.0 D+ data line input/output. Connect to Port A Type-C USB data line DP connector pins. May also be used as GPIO depending upon firmware configuration. | |
PA_DM (GPIO7) | 17 | Multifunction pin. BC1.2 USB 2.0 D- data line input/output. Connect to Port A Type-C USB data line DM connector pins. May also be used as GPIO depending upon firmware configuration. | |
PB_CC1 (GPIO0 ) | 23 | Multifunction pin. Port B Type-C current advertisement, VCONN, and USB PD modem. Connect to Port B Type-C connector CC1 pin; May also be used as GPIO when port B is disabled in firmware configuration. | |
PB_CC2 ( GPIO1 or IRQ2(o)) | 24 | Multifunction pin. Port B Type-C current advertisement, VCONN, and USB PD modem. Connect to Port B Type-C connector CC2 pin; May also be used as GPIO or Interrupt I/O when port B is disabled in firmware configuration. | |
GPIO5 (NTC) | 8 | Multifunction pin. GPIO; thermistor input (can use either negative temperature coefficient resistor or positive temperature coefficient resistor). | |
GPIO6 (SYNC) | 1 | Multifunction pin. GPIO; SYNC(o) - clock out to synchronize slave DC/DC regulators to internal DC/DC switching frequency; SYNC(i) - clock input to synchronize internal DC/DC to an external clock. | |
PB_VBUS (GPIO4) | 9 | Multifunction pin. PB_VBUS voltage monitor; or GPIO when port B is disabled in firmware configuration | |
TVSP | 22 | Transient voltage protection and firmware setting pin. See Table 9-4 for boot configuration. See Table 9-3 for R-C network component values. |