JAJSN99A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
The PWM oscillator frequency (fsw) is programmed by firmware using the application configuration GUI. The switching converter is intended for operation below the AM radio band (520 kHz - 1730 kHz). Three nominal fsw settings below are available: 300 kHz, 400 kHz and 450 kHz.
Frequency dithering can be enabled by firmware via the application GUI. When enabled, the nominal oscillator frequency is dithered by ±FSSS (approximately ±10%) using triangular waveform modulation (see Dithering using triangular waveform modulation). The dither period τM is the reciprocal of the dither modulation frequency FSSS_MOD. Two firmware selectable dither modulation frequencies FSSS_M are available: 10 and 25 kHz. Dithering spreads the spectral peaks generated by switching, thereby reducing the peak harmonic levels and easing EMI filter design.
Figure 9-13 Dithering Using Triangular Waveform
ModulationMultiple converters can be synchronized using the SYNC pin. This pin can be firmware-configured as either an output SYNC(o) or an input SYNC(i).
Figure 9-15 Using SYNC(o) to
slave DC/DC Converter| fSW Firmware Setting | Allowed SYNC(i) Frequency Range | |
|---|---|---|
| MIN | MAX | |
| 300 kHz | 250 kHz | 353 kHz |
| 400 kHz | 334 kHz | 470 kHz |
| 450 kHz | 376 kHz | 530 kHz |