JAJSN99A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
Figure 9-18 shows the USB PD physical layer block surrounded by a simplified version of the analog plug and orientation detection block. This block applies to Port A and Port B.
USB-PD messages are transmitted in a USB Type-C system using a BMC (Biphase Mark Coding) signaling. The BMC signal is output on the same pin (Px_CC1 or Px_CC2) that is DC biased due to the Rp (or Rd) cable attach mechanism discussed in the USB-PD BMC Transmitter section.