JAJSN99A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
A HUB, MCU, or automotive processor host should only use I2C_SCL2 and I2C_SDA2 for loading a firmware patches or general status communication. Once the boot process is complete, each I2C port is assigned a unique target address as determined by the TVSP pin. The target address used by each port on the I2C2s bus are determined from the application configuration.