JAJSN99A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RPP_CABLE | Rdson of the VCONN path | VLDO_5V = 5V, IL = 200 mA, measure resistance from LDO_5V to Px_CCy | 1.2 | Ω | ||
ILIMVC | short circuit current limit | setting 0, VLDO_5V = 5V, RL=10mΩ , measure IPx_CCy | 30 | 50 | 70 | mA |
setting 1, VLDO_5V = 5V, RL=10mΩ , measure IPx_CCy | 235 | 275 | 315 | |||
ICCyLKG | Leakage current into Px_Cy pins | VCONN disabled, TJ ≤ 125 oC, VPx_CCy = 5.5 V, measure IPx_CCy | -1 | 0 | 10 | µA |
VVC_OVP | Over-voltage protection threshold for Px_CCy | VLDO_5V rising | 5.6 | 5.9 | 6.2 | V |
VVC_RCP | Reverse current protection threshold for Px_CCy, sourcing VCONN through CCx | VLDO_5V = 5 V, VCCx rising, setting 1. | 230 | 310 | 390 | mV |
VVC_RCP | Reverse current protection threshold for Px_CCy, sourcing VCONN through CCx | VLDO_5V = 5 V, VCCx rising, setting 2. | 60 | 155 | 250 | mV |
tPP_CABLE_FSD | Time to disable Px_Cy VCONN after VLDO_5V > VVC_OVP or VCCx - VLDO_5V > VVC_RCP | CL=0 | 1.5 | µs | ||
tPP_CABLE_off | from disable signal to Px_CCy at 10% of final value | IL = 200 mA, VLDO_5V = 5V, CL=0 | 100 | 225 | 300 | µs |
tiOS_PP_CABLE | response time to short circuit | External VLDO_5V = 5V, for short circuit RL = 10mΩ. Set VCONILIM = 1. | 2 | µs | ||
tiOS_PP_CABLE | response time to short circuit | Internal VLDO_5V = 5V, for short circuit RL = 10mΩ. Set VCONILIM = 0. | 0.3 | µs |