JAJSN99A December 2022 – September 2023 TPS25772-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GPIO0-9 (Inputs) (1) | ||||||
VIH | GPIOx high-Level input voltage | 1.3 | V | |||
VIL | GPIOx low-level input voltage | 0.54 | V | |||
GPIOx input hysteresis voltage | 0.09 | V | ||||
II(LEAKAGE) | GPIOx leakage current | VGPIOx = 5.5 V | –8 | 8 | µA | |
RPU | GPIOx internal pull-up | pull-up enabled | 50 | 100 | 150 | kΩ |
RPD | GPIOx internal pull-down | pull-down enabled | 50 | 100 | 150 | kΩ |
tDG | GPIOx input deglitch | 20 | ns | |||
GPIO 2, 3, 5, 6 (Outputs) | ||||||
VOH | GPIOx output high voltage | IGPIOx= -5mA | 2.9 | V | ||
VOL | GPIOx output low voltage | IGPIOx=5mA | 0.4 | V | ||
GPIO 0, 1, 4, 7, 8, 9 (Outputs) (2) | ||||||
VOH | GPIOx output high voltage | IGPIOx= -2mA | 2.9 | V | ||
VOL | GPIOx output low voltage | IGPIOx=2mA | 0.4 | V | ||
SYNC OUT | ||||||
ϕ shift_00 | GPIOx when configured as phase shifted DC/DC fsw clock output | Phase difference between fsw and GPIO6 when configured as SYNC(O). | 0 | degrees | ||
ϕ shift_90 | GPIOx when configured as phase shifted DC/DC fsw clock output | Phase difference between fsw and GPIO6 when configured as SYNC(O). | 90 | degrees | ||
ϕ shift_120 | GPIOx when configured as phase shifted DC/DC fsw clock output | Phase difference between fsw and GPIO6 when configured as SYNC(O). | 120 | degrees | ||
ϕ shift_180 | GPIOx when configured as phase shifted DC/DC fsw clock output | Phase difference between fsw and GPIO6 when configured as SYNC(O). | 180 | degrees | ||
SYNC IN | ||||||
fSYNC(300kHz) | Valid external clock frequency (fSW_internal = 300kHz) | 250 | 353 | kHz | ||
fSYNC(400kHz) | Valid external clock frequency (fSW_internal = 400kHz) | 334 | 470 | kHz | ||
fSYNC(450kHz) | Valid external clock frequency (fSW_internal = 450kHz) | 376 | 530 | kHz |