JAJSHQ8D July 2019 – July 2021 TPS25832-Q1 , TPS25833-Q1
PRODUCTION DATA
The switching frequency of the TPS2583x-Q1 can be programmed by the resistor RT from the RT/SYNC pin and GND pin. To determine the RT resistance, for a given switching frequency, use the equation below Equation 3:
Table 10-1 lists typical RT resistors value.
RT (kΩ) | SWITCHING FREQUENCY (kHz) |
---|---|
68.1 | 300 |
49.9 | 400 |
39.2 | 500 |
19.1 | 1000 |
12.4 | 1500 |
9.31 | 2000 |
8.87 | 2100 |
8.45 | 2200 |
TPS2583x-Q1 switching action can be synchronized to an external clock from 300 kHz to 2.3 MHz. The RT/SYNC pin can be used to synchronize the internal oscillator to an external clock. The internal oscillator can be synchronized by AC coupling a positive edge into the RT/SYNC pin. The AC coupled peak-to-peak voltage at the RT/SYNC pin must exceed the SYNC amplitude threshold of 3.5 V (typical) to trip the internal synchronization pulse detector, and the minimum SYNC clock ON and OFF time must be longer than 100 ns (typical). When using a low impedance signal source, the frequency setting resistor RT is connected in parallel with an AC coupling capacitor CCOUP to a termination resistor RTERM (for example: 50 Ω). The two resistors in series provide the default frequency setting resistance when the signal source is turned off. A 10-pF ceramic capacitor can be used for CCOUP. Figure 10-7 show the device synchronized to an external clock.
In order to avoid AM radio frequency brand and maintain proper regulation when minimum ON-time or minimum OFF-time is reached, the TPS2583x-Q1 implement frequency foldback scheme depends on VIN voltage, refer to Figure 8-11.
Figure 10-8, Figure 10-9 and figure 10-10 show the device switching frequency and behavior under different VIN voltage and RT = 8.87 kΩ.
Figure 10-11, Figure 10-12 and Figure 10-13 show the device switching frequency and behavior under different VIN voltage and synchronized to an external 2.1-M system clock.
VIN = 7.5 V | L = 2.2 uH | ILOAD = 3 A |
VIN = 20 V | L = 2.2 uH | ILOAD = 3 A |
VIN = 13.5 V | L = 2.2 uH | ILOAD = 3 A |
VIN = 13.5 V | L = 2.2 uH | ILOAD = 3 A |
VIN = 7.5 V | L = 2.2 uH | ILOAD = 3 A |
VIN = 20 V | L = 2.2 uH | ILOAD = 3 A |