JAJSHQ8D July 2019 – July 2021 TPS25832-Q1 , TPS25833-Q1
PRODUCTION DATA
The device truth table (Table 10-10) lists all valid combinations for the two control pins (CTRL1 and CTRL2). The TPS2583x-Q1 devices monitor the CTRL inputs and transitions to whichever charging mode it is commanded.
DEVICE | CTRL1 | CTRL2 | CURRENT LIMIT SETTING | USB MODES | BUCK REGULATOR | LS_GD | LD_DET (OUTPUT) | POL (OUTPUT) | FAULT (OUTPUT) | NTC (ANALOG INPUT) |
---|---|---|---|---|---|---|---|---|---|---|
TPS25832-Q1 | 0 | 0 | RESERVED, DO NOT USE | |||||||
0 | 1 | RESERVED, DO NOT USE | ||||||||
1 | 0 | See Current Limit Sensing using RILIMIT | Type-C (1.5 A) + SDP Mode | functional, see Table 10-7 | functional, see Table 10-4 | n/a | ||||
1 | 1 | Type-C (3 A) + CDP Mode | n/a | |||||||
TPS25833-Q1 | 0 | 0 | RESERVED, DO NOT USE | |||||||
0 | 1 | Current Limit Sensing using RILIMIT | Type-C (3 A) + DCP Auto Mode | functional, see Table 10-7 | functional, see Table 10-4 | functional | ||||
1 | 0 | Type-C (1.5 A) + SDP Mode | functional | |||||||
1 | 1 | Type-C (3 A) + CDP Mode | functional |