JAJSHY1E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Input voltage | IN to PGND | 4.5 | 36 | V | |
EN | 0 | VIN | ||||
VCC when driven from external regulator | 0 | 5.5 | ||||
DP_IN, DM_IN | 0 | 3.6 | ||||
DP_OUT, DM_OUT | 0 | 3.6 | ||||
CTRL1, CTRL2 | 0 | VCC | ||||
RT/SYNC when driven by external clock | 0 | VCC | ||||
VPU | Pull up voltage | FAULT, BUCK_ST | 0 | VCC | ||
VO | Output voltage | CSN/OUT | 0 | 6.5 | ||
IO | Output current | Buck regulator output current | 0 | 3.5 | A | |
DP_IN to DP_OUT or DM_IN to DM_OUT Continuous current in SDP, CDP or Client Mode | –30 | 30 | mA | |||
ISNK | Sink current | FAULT, BUCK_ST | 10 | |||
II | Input current | Continuous current into the CSP pin | 200 | µA | ||
REXT | External resistnace | RIMON, RILIMIT | 0 | 100 | kΩ | |
TJ | Operating junction temperature | –40 | 125(1) | °C |