JAJSMR0 August 2021 TPS25860-Q1 , TPS25862-Q1
PRODUCTION DATA
DEVICE NUMBER | TPS25860-Q1 | TPS25862-Q1 |
---|---|---|
USB ports Number | Dual | Dual |
Support Type-C Protocol | Yes, only Port A | Yes, only Port A |
NTC Thermistor Input (TS) | Yes | Yes |
USB Load Switch ON/OFF Control | No | Yes |
Fault Event Indication | No | Yes |
Support MFi new OCP | Yes | Yes |
External Clock Synchronization | Yes, range 200 kHz to approximately 3 MHz | Yes, range 200 kHz to approximately 3 MHz |
BC1.2 DCP | Yes | No |
Apple and Samsung charging scheme | Yes | No |
Cable Compensation | Yes1 | Yes1 |
Selectable Output Voltage | Yes | Yes |
Adjustable Output Short Current Limit | Yes | Yes |
FPWM/PFM | FPWM | FPWM |
DCDC always ON (EN pull High) | Yes | Yes |
Spread Spectrum | Yes | Yes |
Package | QFN-25 3.5 mm × 4.5 mm | QFN-25 3.5 mm × 4.5 mm |