JAJSMR0 August 2021 TPS25860-Q1 , TPS25862-Q1
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the TPS2586x-Q1. When VEN is below 1.2 V (typical), the device is in shutdown mode. The TPS2586x also employs VIN over voltage lock out protection and VSENSE under voltage lock out protection. If VIN voltage is above its respective OVLO level VOVLO, or VSENSE voltage is below its respective UVLO level VDCDC_UVLO, the DC/DC converter will be turned off.