JAJSMR0 August 2021 TPS25860-Q1 , TPS25862-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 13.5 V, fSW = 2.1 MHz, L = 0.68 µH, CSENSE = 66 µF, CPA_BUS = 1 µF, CPB_BUS = 1 µF, TA = 25 °C.

| VEN/EULVO = 0 V | PA_CC1 = Rd | ||
Figure 8-3 Precision Device Enable Threshold
| VSET = GND |

| VEN/EULVO = VSENSE | PA_CC1 = Rd | ||
Figure 8-9 Low-side Current Limit vs Input Voltage
| IPA_BUS = 3 A | IPB_BUS = 2.4 A |

| RILIM = 9.53 kΩ |
Figure 8-15 OUT
Power Switch Current Limit vs Junction Temperature
| IPA/B_BUS = 2.4 A | VSET = GND |
Figure 8-19 OUT
Power Switch On Resistance vs Junction Temperature
| RFREQ = 49.9 kΩ |
Figure 8-23 CC
Sourcing Current vs Junction Temperature
Figure 8-25 TS
Temperature Hot Threshold vs Junction Temperature
| VEN/UVLO = VSENSE | PA_CC1/2 = OPEN |
Figure 8-4 Precision USB PA/PB Enable Threshold
| RVSET = 80.6 kΩ |
Figure 8-8 High-side Current Limit vs Input Voltage
| IPA_BUS = 3 A | IPB_BUS = 2.4 A |

| ILIM = GND |

| RILIM = 15.4 kΩ |
Figure 8-16 VCONN Power Switch Current Limit vs Junction
Temperature
Figure 8-18 USB
Power Switch On Resistance vs Junction Temperature
Figure 8-20 VCONN Power Switch On Resistance vs Junction
Temperature
| RFREQ = 8.45 kΩ |
Figure 8-24 TS
Temperature Wam Threshold vs Junction Temperature
Figure 8-26 SENSE
Voltage in Temperature Hot vs Junction Temperature