JAJSMR0 August 2021 TPS25860-Q1 , TPS25862-Q1
PRODUCTION DATA
The device has an internal overtemperature shutdown threshold, TSD, to protect the device from damage and overall safety of the system. When the device temperature exceeds TSD, the device is turned off when thermal shutdown activates. Once the die temperature falls below 154°C (typical), the device re-initiates the power-up sequence controlled by the internal soft-start circuitry.