JAJSKN2B November 2020 – September 2021 TPS25864-Q1 , TPS25865-Q1
PRODUCTION DATA
The output voltage of TPS2586x-Q1 is programmed by the VSET pin, and if short VSET to GND sets the output voltage at 5.17 V and enables the cable compensation function, the output voltage increases linearly with increasing load current. Refer to List item for more details on output voltage setting. Cable compensation can be used to increase the voltage on the SENSE pin linearly with increasing load current. Refer to GUID-2C601119-48DE-4EE9-A1FD-EB240A2B3F18.html#T5304371-10 for more details on cable compensation setting. If cable compensation is not desired, use a 0-Ω RIMON resistor.