SLVSCV0B August 2015 – September 2016
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Supply voltage(1) | –0.3 | 20 | V |
VIN (10 ms Transient) | 22 | |||
OUT | Output voltage | –0.3 | VIN + 0.3 | V |
OUT (Transient < 1 µs) | –1.2 | V | ||
ILIM | Voltage | –0.3 | 7 | V |
EN/UVLO | –0.3 | 7 | ||
dV/dT | –0.3 | 7 | ||
BFET | –0.3 | 30 | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
THERMAL METRIC | TPS25923x | UNIT | |
---|---|---|---|
DRC (VSON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 45.9 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 53 | °C/W |
RθJB | Junction-to-board thermal resistance | 21.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 21.4 | °C/W |
RθJCbot | Junction-to-case (bottom) thermal resistance | 5.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN (INPUT SUPPLY) | ||||||
VUVR | UVLO threshold, rising | 4.15 | 4.3 | 4.45 | V | |
VUVhyst | UVLO hysteresis(1) | 5% | ||||
IQON | Supply current | Enabled: EN/UVLO = 2 V | 0.35 | 0.47 | 0.6 | mA |
IQOFF | EN/UVLO = 0 V | 0.1 | 0.225 | mA | ||
VOVC | Over-voltage clamp | VIN > 6.75 V, IOUT = 10 mA, –40℃ ≤ TJ ≤ +85℃ |
5.5 | 6.1 | 6.75 | V |
VIN > 6.75 V, IOUT = 10 mA, –40℃ ≤ TJ ≤ +125℃ |
5.25 | 6.1 | 6.75 | |||
EN/UVLO (ENABLE/UVLO INPUT) | ||||||
VENR | EN threshold voltage, rising | 1.37 | 1.4 | 1.44 | V | |
VENF | EN threshold voltage, falling | 1.32 | 1.35 | 1.39 | V | |
IEN | EN input leakage current | 0 V ≤ VEN ≤ 5 V | –100 | 0 | 100 | nA |
dV/dT (OUTPUT RAMP CONTROL) | ||||||
IdVdT | dV/dT charging current(1) | VdVdT = 0 V | 220 | nA | ||
RdVdT_disch | dV/dT discharging resistance | EN/UVLO = 0 V, IdVdT = 10 mA sinking | 50 | 75 | 100 | Ω |
VdVdTmax | dV/dT maximum capacitor voltage(1) | 5.5 | V | |||
GAINdVdT | dV/dT to OUT gain(1) | ΔVdVdT | 4.85 | V/V | ||
ILIM (CURRENT LIMIT PROGRAMMING) | ||||||
IILIM | ILIM bias current(1) | 10 | µA | |||
IOL | Overload current limit(2) | RILIM = 10 kΩ, VVIN – OUT = 1 V | 1.02 | A | ||
RILIM = 45.3 kΩ, VVIN – OUT = 1 V | 1.79 | 2.10 | 2.42 | |||
RILIM = 100 kΩ, VVIN – OUT = 1 V | 3.46 | 3.75 | 4.03 | |||
RILIM = 150 kΩ, VVIN – OUT = 1 V | 4.5 | 5.1 | 5.7 | |||
IOL-R-Short | RILIM = 0 Ω, shorted resistor current limit (single point failure test: UL60950)(1) | 0.84 | A | |||
IOL-R-Open | RILIM = OPEN, open resistor current limit (single point failure test: UL60950)(1) | 0.73 | A | |||
ISCL | Short-circuit current limit(2) | RILIM = 10 kΩ, VVIN – OUT = 5 V | 1.01 | A | ||
RILIM = 45.3 kΩ, VVIN – OUT = 5 V | 1.72 | 2.05 | 2.42 | |||
RILIM = 100 kΩ, VVIN – OUT = 5 V | 3.14 | 3.56 | 3.98 | |||
RILIM = 150 kΩ, VVIN – OUT = 5 V | 4.22 | 4.95 | 5.69 | |||
RATIOFASTRIP | Fast-trip comparator level w.r.t. overload current limit(1) | IFASTRIP : IOL | 160% | |||
VOpenILIM | ILIM open resistor detect threshold(1) | VILIM Rising, RILIM = OPEN | 3.1 | V | ||
OUT (PASS FET OUTPUT) | ||||||
RDS(on) | FET ON resistance | TJ = 25°C | 21 | 28 | 37 | mΩ |
TJ = 125°C | 39 | 48 | ||||
IOUT-OFF-LKG | OUT bias current in off state | VEN/UVLO = 0 V, VOUT = 0 V (sourcing) | –5 | 0 | 1.2 | µA |
IOUT-OFF-SINK | VEN/UVLO = 0V, VOUT = 300 mV (sinking) | 10 | 15 | 20 | ||
BFET (BLOCKING FET GATE DRIVER) | ||||||
IBFET | BFET charging current(1) | VBFET = VOUT | 2 | µA | ||
VBFETmax | BFET clamp voltage(1) | VVIN + 6.4 | V | |||
RBFETdisch | BFET discharging resistance to GND | VEN/UVLO = 0 V, IBFET = 100 mA | 15 | 26 | 36 | Ω |
TSD (THERMAL SHUT DOWN) | ||||||
TSHDN | TSD threshold, rising(1) | 150 | °C | |||
TSHDNhyst | TSD hysteresis(1) | 10 | °C | |||
Thermal fault: latched or auto-retry | TPS259230 | Latched | ||||
TPS259231 | Auto-retry |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TON | Turnon delay(1) | EN/UVLO → H to IVIN = 100 mA, 1-A resistive load at OUT | 220 | µs | ||
tOFFdly | Turnoff delay(1) | EN↓ to BFET↓, CBFET = 0 | 0.4 | µs | ||
dV/dT (OUTPUT RAMP CONTROL) | ||||||
tdVdT | Output ramp time | EN/UVLO → H to OUT = 4.9 V, CdVdT = 0 | 0.28 | 0.4 | 0.52 | ms |
EN/UVLO → H to OUT = 4.9 V, CdVdT = 1 nF(1) |
5 | |||||
ILIM (CURRENT LIMIT PROGRAMMING) | ||||||
tFastOffDly | Fast-trip comparator delay(1) | IOUT > IFASTRIP to IOUT = 0 (Switch off) | 300 | ns | ||
BFET (BLOCKING FET GATE DRIVER) | ||||||
tBFET-ON | BFET turnon duration(1) | EN/UVLO → H to VBFET = 12 V, CBFET = 1 nF | 4.2 | ms | ||
EN/UVLO → H to VBFET = 12 V, CBFET = 10 nF | 42 | |||||
tBFET-OFF | BFET turnoff duration(1) | EN/UVLO → L to VBFET = 1 V, CBFET = 1 nF | 0.4 | µs | ||
EN/UVLO → L to VBFET = 1 V, CBFET = 10 nF | 1.4 | |||||
THERMAL SHUT DOWN (TSD) | ||||||
tTSDdly | Retry delay after TSD recovery, TJ < [TSHDN - 10oC](1) | TPS259231 only | 100 | µs |
RILIM = 150 kΩ | ||
RILIM = 45.3 kΩ | ||
RILIM = 100 kΩ | ||
RILIM = 0Ω | ||
CdVdT = OPEN, COUT = 4.7 µF |
EN ↓ | ||
RILIM = 150 kΩ | ||
TPS259231 | ||
ILOAD Stepped from 65% to 125%, Back to 65% | ||
TPS259230 | ||
RILIM = 100 kΩ | ||
RILIM = 150 kΩ | ||
RILIM = 45.3 kΩ | ||
RILIM = OPEN | ||
CdVdT = 1 nF, COUT = 10 µF, ROUT = 2.5 Ω |
RILIM = 150 kΩ | ||
TPS259231 | ||
TPS259231 | ||