SLVSCF3A June 2014 – March 2015
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NAME | NO. | I/O | DESCRIPTION |
---|---|---|---|
DEVSLP | 1 | I | Active High. DevSleep Mode control. A high at this pin will activate the DevSleep mode(Low Power Mode). |
PGOOD | 2 | O | Active High. A high indicates PGTH has crossed the threshold value. It is an open drain output. |
PGTH | 3 | I | Positive input of PGOOD comparator. |
OUT | 4 - 8 | O | Power Output of the device. |
IN | 9 - 13 | I | Power Input and supply voltage of the device. |
EN/UVLO | 14 | I | Input for setting programmable undervoltage lockout threshold. An undervoltage event will open internal FET and assert FLT to indicate power-failure. When pulled to GND, resets the fault latch in TPS25940L. |
OVP | 15 | I | Input for setting programmable overvoltage protection threshold. An overvoltage event will open the internal FET and assert FLT to indicate overvoltage. |
GND | 16 | — | Ground. |
ILIM | 17 | I/O | A resistor from this pin to GND sets the overload and short-circuit current limit. |
dVdT | 18 | I/O | A capacitor from this pin to GND sets the ramp rate of output voltage. |
IMON | 19 | O | This pin sources a scaled down ratio of current through the internal FET. A resistor from this pin to GND converts current to proportional voltage, used as analog current monitor. |
FLT | 20 | O | Fault event indicator, goes low to indicate fault condition due to Undervoltage, Overvoltage, Reverse voltage and Thermal shutdown event. It is an open drain output. |
PowerPADTM | The GND terminal must be connected to the exposed PowerPAD. This PowerPAD must be connected to a PCB ground plane using multiple vias for good thermal performance. |