JAJSGC8B October 2018 – January 2020 TPS25982
PRODUCTION DATA.
The TPS25982 can be pin strapped to support various configurable functional modes.
EN/UVLO | LDSTRT | DEVICE STATE |
---|---|---|
L | X | Disabled |
H | L | ON |
H | H | OFF |
Refer to Load Detect/Handshake (LDSTRT) section for more details.
EN/UVLO | RETRY_DLY | NRETRY | DEVICE STATE |
---|---|---|---|
L | X | X | Disabled |
H | Short to GND | X | No auto-retry (Latch-off) |
H | Open | Open | Auto-retry 4 times with minimum delay between retries and then latch-off |
H | Open | Short to GND | Auto-retry indefinitely with minimum delay between retries |
H | Capacitor to GND | Capacitor to GND | Auto-retry delay and count as per Equation 10 and Equation 11 |
H | Capacitor to GND | Open | Auto-retry 4 times with finite delay between retries as per Equation 10 and then latch-off |
H | Capacitor to GND | Short to GND | Auto-retry indefinitely with finite delay between retries as per Equation 10 |
Refer to Fault Response section for more details.