JAJSRN4A July 2023 – October 2023 TPS25984
PRODUCTION DATA
The TPS25984x implements insertion delay at start-up to ensure the supply has stabilized before the device tries to turn on the power to the load. The device initially waits for the VDD supply to rise above the UVP threshold and all the internal bias voltages to settle. After that, the device remains off for an additional delay of tINSDLY irrespective of the EN/UVLO pin condition. This action helps to prevent any unexpected behavior in the system if the device tries to turn on before the card has made firm contact with the backplane or if there is any supply ringing or noise during start-up.
Input supply stepped up from 0 V to 12 V. Device waits for tINSDLY for input supply to stabilize before it turns on the output. |