JAJSRN4A July 2023 – October 2023 TPS25984
PRODUCTION DATA
This design example considers a 12-V system operating voltage with a tolerance of ±10%. The maximum steady-state load current is 275 A. If the load current exceeds 300 A, the eFuse circuit must allow transient overload currents up to a 16-ms interval. For persistent overloads lasting longer than that, the eFuse circuit must break the circuit and then latch-off. The eFuse circuit must charge a bulk capacitance of 50 mF and support approximately 10% of the steady-state load during start-up. Figure 9-5 shows the application schematic for this design example.