JAJSRN4A July 2023 – October 2023 TPS25984
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Input Voltage Range | IN | 4.5 | 16 | V |
VDD | Supply Voltage Range | VDD | 4.5 | 16 | V |
VOUT | Output Voltage Range | OUT | 0 | VIN | V |
VEN/UVLO | Enable Pin Voltage Range | EN/UVLO | 0 | Min(VDD + 1 V, VIN + 1 V) | V |
VDVDT | DVDT Pin Cap Voltage Rating | DVDT | 4 | V | |
VPG | PG Pin Pull-up Voltage Range | PG | 0 | 5 | V |
VFLTB | FLT Pin Pull-up Voltage Range | FLT | 0 | 5 | V |
VSWEN | SWEN Pin Pull-up Voltage Range | SWEN | 2.5 | 5 | V |
VITIMER | ITIMER Pin Cap Voltage Rating | ITIMER | 4 | V | |
VIREF | IREF Pin Voltage Range | IREF | 0.3 | 1.2 | V |
VILIM | ILIM Pin Voltage Range | ILIM | 0 | 0.4 | V |
VIMON | IMON Pin Voltage Range | IMON | 0 | 1.2 | V |
IMAX | RMS Switch Current, TJ ≤ 125℃ | IN to OUT | 0 | 55 | A |
IMAX, PLS | Peak Switch Current, TJ ≤ 125℃ | IN to OUT | 0 | 70 | A |
TJ | Junction temperature | –40 | 125 | °C |