SLVSHR9 December 2024 TPS25984B
PRODUCTION DATA
TPS25984B0 variant. COUT = 8mF, CDVDT = 33nF |
Input supply ramped up above VOVP(R) trigger OVP response and ramped down below VOVP(F). |
IOCP = 55A. Output hard short to GND while in steady-state. IOUT rises above 2×IOCP triggers fast-trip response. |
Input supply ramped up above VOVP(R). |
IOCP = 55A. IOUT stays above IOCP threshold persistently to trigger circuit-breaker response for the B0/1/2 variants. |
Device turned on using EN/UVLO pin with output hard-short to GND. Device limits the current with foldback and then hits thermal shutdown. |