SLVSHR9 December 2024 TPS25984B
PRODUCTION DATA
The TPS25984Bx is a high-current eFuse that is typically used for power rail input protection applications. The device operates from 4.5V to 16V with input overvoltage and adjustable undervoltage protection. The device provides the ability to control inrush current and offers protection against overcurrent and short-circuit conditions. The device can be used in a variety of systems such as server motherboards, add-on cards, graphics cards, accelerator cards, enterprise switches, routers, and so forth. The design procedure explained in the subsequent sections can be used to select the supporting component values based on the application requirements. Additionally, a spreadsheet design tool TPS25984Bx Design Calculator is available.