JAJSMF5B september 2022 – june 2023 TPS25990
PRODUCTION DATA
IN hot-plugged to 12 V supply. COUT = 18 mF, CdVdt = 33 nF, Insertion Delay programmed to 25 ms (INS_DLY = 0x01) |
IN supply held steady at 12 V, EN pin held high, PMBus OPERATION OFF Command. COUT = 18 mF, CdVdt = 33 nF |
IN supply held steady at 12 V, EN pin held high, PMBus POWER_CYCLE Command. COUT = 18 mF, CdVdt = 33 nF, Default delay setting (RETRY_CONFIG[2:0] = 000b) |
IN supply held steady at 12 V, EN pin toggled from high to low. COUT = 18 mF, CdVdt = 33 nF, ILOAD = 50 A |
IN supply held steady at 12 V, EN pin pulled down to 1 V for > 5 ms. COUT = 18 mF, CdVdt = 33 nF, ILOAD = 0 A |
VIN Overvoltage rising threshold programmed to 13.78 V (VIN_OV_FLT = 0x0B), EN held high, IN supply ramped up from 12 V to 15 V and then ramped down again to 12 V. COUT = 18 mF, CdVdt = 33 nF |
IN supply held steady at 12 V, EN toggled from low to high. COUT = 18 mF, CdVdt = 33 nF, DVDT scaling at 100 % (default, DEVICE_CONFIG[10:9] = 10b) |
IN supply held steady at 12 V, EN toggled from low to high. COUT = 18 mF, CdVdt = 33 nF, Default PG delay setting (DEVICE_CONFIG[15] = 0b) |
Device in steady-state, Load current ramped up from 50 A to 70 A for 10 ms and then ramped down to 50 A. OCP threshold set to 55 A, Overcurrent blanking delay set to 15 ms (OC_TIMER = 0x89) |
Device in steady-state, Load current ramped up from 50 A to 70 A for > 15 ms. OCP threshold set to 55 A, Overcurrent blanking delay set to 15 ms (OC_TIMER = 0x89), Latch-off configuration (Default, RETRY_CONFIG[5:3] = 000b) |
Device in steady-state, Load current ramped up from 50 A to 70 A for 100 ms and then ramped down to 0 A. OCP threshold set to 55 A, Overcurrent blanking delay set to 15 ms (OC_TIMER = 0x89), Auto-retry 4 times configuration (RETRY_CONFIG[5:3] = 010b), Auto-retry delay set to 55 ms (RETRY_CONFIG[2:0] = 000b) |
Device in steady-state, OUT shorted to GND. OCP threshold set to 55 A, Short-circuit fast recovery disabled (Default, DEVICE_CONFIG[13] = 0b) |
Device in steady-state, OUT shorted to GND. OCP threshold set to 55 A, Short-circuit fast recovery enabled (Default, DEVICE_CONFIG[13] = 1b) |
ADC high performance mode (DEVICE_CONFIG[3] = 1) |
EN held high, IN supply ramped up to 12 V. COUT = 18 mF, CdVdt = 33 nF |
IN hot-plugged to 12 V supply. COUT = 18 mF, CdVdt = 33 nF, Insertion Delay programmed to 560 ms (INS_DLY = 0x07) |
IN supply held steady at 12 V, EN pin held high, PMBus OPERATION ON Command. COUT = 18 mF, CdVdt = 33 nF |
IN supply held steady at 12 V, EN pin toggled from low to high. COUT = 18 mF, CdVdt = 33 nF |
IN supply held steady at 12 V, EN pin toggled from high to low. COUT = 18 mF, CdVdt = 33 nF, ILOAD = 0 A |
VIN Undervoltage falling threshold programmed to 10.8 V (VIN_UV_FLT = 0x8D), EN held high, IN supply ramped down from 12 V to 10.5 V and then ramped up again to 12 V. COUT = 18 mF, CdVdt = 33 nF |
VIN Overvoltage rising threshold programmed to 13.78 V (VIN_OV_FLT = 0x0B), EN held high, IN supply ramped up from 12 V to 15 V and then ramped down again to 12 V. COUT = 18 mF, CdVdt = 33 nF |
IN supply held steady at 12 V, EN toggled from low to high. COUT = 18 mF, CdVdt = 33 nF, DVDT scaling at 50 % (DEVICE_CONFIG[10:9] = 00b) |
IN supply held steady at 12 V, EN toggled from low to high. COUT = 18 mF, CdVdt = 33 nF, Higher PG delay setting (DEVICE_CONFIG[15] = 1b) |
Device in steady-state, Load current ramped up from 50 A to 70 A for > 15 ms. OCP threshold set to 55 A, Overcurrent blanking delay set to 15 ms (OC_TIMER = 0x89) |
Device in steady-state, Load current ramped up from 50 A to 70 A for 100 ms. OCP threshold set to 55 A, Overcurrent blanking delay set to 15 ms (OC_TIMER = 0x89), Auto-retry 1 times configuration (RETRY_CONFIG[5:3] = 001b), Auto-retry delay set to 55 ms (RETRY_CONFIG[2:0] = 000b) |
OUT shorted to GND. IN supply held steady at 12 V, EN pin toggled from low to high. |
Device in steady-state, OUT shorted to GND. OCP threshold set to 55 A, Short-circuit fast recovery disabled (Default, DEVICE_CONFIG[13] = 0b) |
Sudden step in input supply voltage during steady-state causes output current spike without triggering a false fast-trip. |