JAJSMF5B september 2022 – june 2023 TPS25990
PRODUCTION DATA
The TPS25990 integrates multiple DACs which are used to set the thresholds or gains of various blocks:
VIREF: This is a 6-bit buffered voltage output DAC which provides a programmable threshold for overcurrent protection, short-circuit protection and active current sharing blocks. This can be programmed using the VIREF register. This signal is available internally always for these blocks, and optionally can be brought on the IREF/DAC2 pin to drive other devices in a parallel chain.
IDVDT: This is a 2-bit current output DAC which sources current on the DVDT pin to provide output Slew Rate (DVDT) control. This can be programmed using the DEVICE_CONFIG[10:9] register bits.
DAC1: This is a 6-bit general purpose current output DAC which can sink current on the DAC1 pin. This can be programmed using the GPDAC1 register.
DAC2: This is a 6-bit general purpose voltage output DAC. This can be programmed using the GPDAC2 register. This can be brought out to the IREF/DAC2 pin and is multiplexed with the VIREF DAC.
VOV: This is a 4-bit DAC which provides a programmable threshold for the VIN overvoltage protection comparator. This can be programmed using the VIN_OV_FLT register.
CMP2REF: This is a 4-bit voltage output DAC which provides a programmable threshold for general purpose analog comparator-2 (CMP2) on AUX pin. This can be programmed using the VCMPxREF[7:4] register bits.
CMP1REF: This is a 4-bit voltage output DAC which provides a programmable threshold for general purpose analog comparator-1 (CMP1) on TEMP/CMP pin. This can be programmed using the VCMPxREF[3:0] register bits.