JAJSMF5B september 2022 – june 2023 TPS25990
PRODUCTION DATA
The TPS25990 is a PMBus® target device with an embedded digital telemetry controller block. This enables bi-directional communication with a host controller using a pre-defined set of commands to control, configure, monitor and debug the system.
The TPS25990 is compliant with PMBus® specifications version 1.3 Part I and Part II.