JAJSMF5B september 2022 – june 2023 TPS25990
PRODUCTION DATA
READ_TEMPERATURE_1 is a standard PMBus® command that returns the 10-bit measured device temperature value.
This command uses the PMBus® read word protocol.
Follow the PMBus® DIRECT format conversion using the coefficients in Table 8-67 and Equation 19, to convert the hexadecimal data read from this register into a real-world value °C.
Bit | Name | Description | Minimum Value | Maximum Value | Access |
---|---|---|---|---|---|
15:0 | READ_TEMPERATURE_1 | Value measured for device temperature | 0x0000 (-229 °C) | 0x03FF (501 °C) | Read |