JAJSMF5B september 2022 – june 2023 TPS25990
PRODUCTION DATA
STATUS_IOUT is a standard PMBus® command that returns one data byte with contents as shown in Table 9-69.
Bit | Name | Value | Description | Default | Access |
---|---|---|---|---|---|
7:0 | Reserved | 00000000 | Reserved | 000000000 | Read |
The input and output current information is identical for this device, so all the bits in this register are reserved. Refer to the STATUS_INPUT register instead for status information.