JAJSMF5B september 2022 – june 2023 TPS25990
PRODUCTION DATA
IREF DAC set incorrectly or externally forced to higher voltage: In this case, the IREF pin (VIREF) is pulled up internally or externally to a voltage which is higher than the target value as per the recommended IOCP or ILIM calculations, preventing the primary circuit-breaker, active current limit, and short-circuit protection from getting triggered even if there is significant current flowing through the device. The device relies on an internal overcurrent detection mechanism to provide some protection as a backup. If the device detects that the load current exceeds backup overcurrent threshold (IOC_BKP) but at the same the primary overcurrent or short-circuit detection on ILIM or IMON pin fails, it triggers single point failure detection and latches a fault. The FET is turned off and the FLT pin is asserted. At the same time, the SPFAIL status bit in STATUS_MFR_SPECIFIC_2 register is set and the SMBA# signal is asserted.
IREF pin shorted to GND: In this case, the VIREF threshold is set to 0 V, causing the part to perform active current limit or circuit-breaker action even if there is no significant current flowing through the device.