JAJSMF5B september 2022 – june 2023 TPS25990
PRODUCTION DATA
READ_VAUX is a manufacturer specific command that reports the 10-bit measured voltage on the AUX pin.
This command uses the PMBus® read word protocol.
Follow the PMBus® DIRECT format conversion using the coefficients in Table 8-67 and Equation 19, to convert the hexadecimal data read from this register into a real-world value in V.
Bit | Name | Description | Minimum Value | Maximum Value | Access |
---|---|---|---|---|---|
15:0 | READ_VAUX | Value measured for auxiliary voltage source connected at the AUX pin | 0x0000 (0 V) | 0x03FF (1.95 V) | Read |
Voltages greater than or equal to 1.95 V to ground are reported as full scale (0x03FFh). Voltages less than or equal to 0 V referenced to ground are reported as 0 V (0x0000h).