JAJSMF5B september 2022 – june 2023 TPS25990
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
GPIOx | ||||||
VOL | GPIOx output logic low | Pin configured as output, de-asserted Low. Sink current = 20 mA. | 0.27 | V | ||
VOH | GPIOx output logic high | Pin configured as output, asserted high | 1.7 | V | ||
VIH | GPIOx input logic high | Pin configured as input | 1.65 | V | ||
VIL | GPIOx input logic low | Pin configured as input | 0.75 | V | ||
RGPIO | GPIOx pin pull-down resistance | Pin configured as output, de-asserted Low | 13 | Ω | ||
IGPIOLKG | GPIOx pin leakage current | Pin configured as output, asserted high | 1 | µA | ||
PMBus (SCL/SDA) | ||||||
CPMB-BUS | PMBus Bus Capacitance | 400 | pF | |||
CPMB-PIN | PMBus Pin Capacitance - SCL | 10 | pF | |||
CPMB-PIN | PMBus Pin Capacitance - SDA | 10 | pF | |||
VPULLUP_PMBus | PMBus interface pull ups | 1.62 | 3.63 | V | ||
VIL_PMBus | SDA Input logic low | 0.85 | V | |||
VIL_PMBus | SCL Input logic low | 0.85 | V | |||
VIH_PMBus | SCL Input logic high | 1.35 | V | |||
VIH_PMBus | SDA Input logic high | 1.35 | V | |||
VOL_PMBus | Low-level output voltage - SCL | IOL = -20 mA | 0.4 | V | ||
VOL_PMBus | Low-level output voltage - SDA | IOL = -20 mA | 0.4 | V |