JAJSF90F October 2017 – December 2021 TPS2662
PRODUCTION DATA
Connect a resistor across ILIM to RTN to program the over load current limit I(OL). During overload conditions, the device regulates the current through it at I(OL) programmed by the R(ILIM) resistor as shown in Equation 3 for a maximum duration of tCL(dly).
where
During the current limit operation the output voltage droops and this can cause the device to hit the thermal shutdown threshold T(TSD) before tCL(dly) time. After the thermal shutdown threshold is hit or tCL(dly) is elapsed, the internal FETs of TPS2662x turns OFF. FETs in TPS26620, TPS26622 and TPS26624 remain OFF and latched. To reset the latch, cycle the SHDN or UVLO, or recycle the VIN. TPS26621, TPS26623 and TPS26625 commence an auto-retry cycle after a retry time of 512 msec. The internal FETs turn back on in dVdT mode after this retry time. If the overload still exists, then the device regulates the current at programmed current limit, I(OL). tCL(dly) is the maximum duration for current limiting and estimated as tCL(dly) = 512 ms + [3.3 × CdVdT / 2 μA] (CdVdT in nF).