JAJSF90F October 2017 – December 2021 TPS2662
PRODUCTION DATA
The FLT open-drain output asserts (active low) under the following conditions:
The FLT signal can also be used as a Power Good indicator to the downstream loads like DC/DC converters. An internal Power Good (PGOOD) signal is ORd with the fault logic. During start-up, when the device is operating in dVdT mode, PGOOD and FLT it remains low and is de-asserted after the dVdT mode is completed and the internal FET is fully enhanced. The PGOOD signal has deglitch time incorporated to ensure that internal FET is fully enhanced before heavy load is applied by the downstream converters. Rising deglitch delay is determined by tPGOOD(degl) = Maximum {(750 + 573× C(dVdT)), tPGOODR}, where C(dVdT) is in nF and tPGOOD(degl) is in µs. FLT can be left open or connected to RTN when not used. V(IN) falling below 3.4 V resets FLT.