JAJSF90F October 2017 – December 2021 TPS2662
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage range | IN, IN–OUT | –60 | 62 | V |
OUT (TPS26624 and TPS26625 Only) | –(60–VIN) | 62 | ||
IN, IN–OUT (10 ms transient), TA = 25 ℃ | –70 | 70 | ||
[IN, OUT, FLT, SHDN] to RTN | –0.3 | 62 | ||
[UVLO, OVP, dVdT, ILIM] to RTN | –0.3 | 5 | ||
RTN | –60 | 0.3 | ||
Sink current | IFLT, IdVdT | 10 | mA | |
Source current | IdVdT, IILIM, ISHDN | Internally limited | ||
Operating junction temperature | TJ | –40 | 150 | °C |
Transient junction temperature | –65 | T(TSD) | °C | |
Storage temperature | Tstg | –65 | 150 | °C |