JAJSVU8 September 2024 TPS26750
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS26750 is a stand-alone Type-C PD controller for power-only USB-PD applications. Initial device configuration is configured from an external EEPROM through a firmware configuration bundle loaded on to the device during boot. The bundle is loaded over I2C from an external EEPROM. The TPS26750 firmware configuration can be customized for each specific application. The firmware configuration can be generated through the Web Tool.
The TPS26750 is ideal for single port power applications supporting the following PD architectures.
An external EEPROM is required to download a pre-configured firmware on the TPS26750 device through the I2C interface.
The TPS26750 firmware can be configured using the Web Tool for the application-specific PD charging architecture requirements and data roles. The tool also provides additional optional firmware configuration that integrates control for select Battery Charger Products (BQ). The TPS26750 I2C controller interfaces with the Battery Chargers with pre-configured GPIO settings and I2C controller events. The Application Customization Tool available with the TPS26750 provides details of the supported Battery Charger Products (BQ).