SLVSH67 September 2024 TPS26750
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS26750 supports liquid detection using the built-in internal ADC and GPIO with external circuitry. Figure 8-7 and Figure 8-8 show the hardware implementation for liquid detection with the TPS26750. The TPD4S480 is used to protect the GPIO, ADC, and LDO_3V3 pins from over voltage conditions when there is liquid shorting VBUS to the SBU1/2 pins. Table 8-3 shows the recommended components used to implement the external liquid detection circuitry. When liquid is detected, the TPS26750 takes action to protect the Type-C port. Systems using an embedded host controller can leverage the Host Interface for additional notification and control.
Q_Pn (GPIO PMOS) | Q_Nn (GPIO NMOS) | Rup | Rdown |
---|---|---|---|
CSD25480F3 (Vgsth –0.95V or similar) | CSD15380F3 (Vgsth 1.1V or similar) | 1MΩ (5%) | 1MΩ (5%) |