SLVSH67 September 2024 TPS26750
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When PP_CABLE clamps the current, the temperature of the switch begins to increase. When the local temperature sensors of PP_5V or PP_CABLE detect that TJ>TSD_PP5V, the PP_CABLE switch is disabled and latched off within tPP_CABLE_off. The port then enters the USB Type-C ErrorRecovery state.