SLVSH67 September 2024 TPS26750
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When PP_5V clamps the current, the temperature of the switch begin to increase. When the local temperature sensors of PP_5V or PP_CABLE detect that TJ > TSD_PP5V, the PP_5V switch is disabled and the affected port enters the USB Type-C ErrorRecovery state.