SLVSH67 September 2024 TPS26750
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
GPIOn pins can be mapped to USB Type-C, USB PD, and application-specific events to control other ICs, interrupt a host processor, or receive input from another IC. This buffer is configurable to be a push-pull output, a weak push-pull, or open drain output. When configured as an input, the signal can be a de-glitched digital input . The push-pull output is a simple CMOS output with independent pull-down control allowing open-drain connections. The weak push-pull is also a CMOS output, but with GPIO_RPU resistance in series with the drain. The supply voltage to the output buffer is LDO_3V3 and LDO_1V5 to the input buffer. When interfacing with non 3.3-V I/O devices the output buffer can be configured as an open drain output and an external pull-up resistor attached to the GPIO pin. The pull-up and pull-down output drivers are independently controlled from the input and are enabled or disabled via application code in the digital core.
PIN NAME | TYPE | SPECIAL FUNCTIONALITY |
---|---|---|
GPIO0 | I/O | General-purpose input or output |
GPIO1 | I/O | General-purpose input or output |
GPIO2 | I/O | General-purpose input or output |
GPIO3 | I/O | General-purpose input or output |
GPIO4 | I/O | D+, general-purpose input or output, or LD1 for Liquid Detection |
GPIO5 | I/O | D-, general-purpose input or output, or LD2 for Liquid Detection |
GPIO6 | I/O | General-purpose input or output |
GPIO7 | I/O | General-purpose input or output |
I2Ct_IRQ(GPIO10) | O | IRQ for optional I2Ct, or used as a general-purpose output |
GPIO11 | O | General-purpose output |
I2Cc_IRQ(GPIO12) | I | IRQ for I2Cc, or used as a general-purpose input |