JAJSJV7C december 2020 – may 2023 TPS272C45
PRODUCTION DATA
For this design example, use the input parameters shown in Table 10-2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VS | 24 V +/–20% |
Load | 2-A maximum DC |
Load type | Resistive, Inductive, Capacitive |
Load current sense | Maximum of 2.4 A |
Regulation current limit (ILIM) | 2.6-A typical |
Ambient temperature | 70°C |
Device version | A |