JAJSJV7C december 2020 – may 2023 TPS272C45
PRODUCTION DATA
The TPS272C45 is designed to provide an enhanced set of diagnostic and protection features. However, if the system design only allows for a limited number of I/O connections, some pins can be considered as optional.
PIN NAME | CONNECTION IF NOT USED | IMPACT IF NOT USED |
---|---|---|
SNS | Ground through 1-kΩ resistor | Analog current sense is not available. |
LATCH | GND pin of IC | With LATCH unused (pin grounded), the device auto-retries after a fault. If latched behavior is desired, but the system describes limited I/O, it is possible to use one microcontroller output to control the latch function of several high-side channels. |
ILIMD | GND pin of IC | If ILIMD pin is connected to IC_GND, the current limit threshold is at a constant value determined by the ILIM1/ILIM2 resistor values (delay time of zero). |
ILIM1/ILIM2 | GND pin of IC | If either ILIMx pin is left floating or connected to IC_GND, the device is set to the default internal current-limit threshold. |
FLT / FLTx | GND pin of IC | If the FLT pin is unused, the system cannot read faults from the output. |
SEL | GND pin of IC | With SEL unused, only channel one current sensing or Fault reporting is available from the SNS pin. |
DIA_EN | GND pin of IC | With DIA_EN unused, the analog current sense, open-load and short-to-supply diagnostics are not available. |
VDD | GND pin of IC | Version A: Connect to a 3.3-V or 5-V supply |
Version C, D: With VDD unused, all supply current is drawn from the primary supply VS. |