JAJSJV7C december 2020 – may 2023 TPS272C45
PRODUCTION DATA
VDD = 3.3 V | VEN = 3.3 V | VDIA_EN = 0 V |
ROUT = open |
VDD = 0 V | VEN = 5 V | VDIA_EN = 0 V |
ROUT = open |
VS = 24 V | VEN = 0 V to 5 V | VDIA_EN = 0 V |
ROUT = 48 Ω |
VS = 24 V, 30 V | VEN = 5 V | VDIA_EN = 5 V |
RSNS = 1 kΩ |
VS = 24 V | VEN = 5 V | VDIA_EN = 0 V |
ROUT = open |
IOUT = 200 mA | VEN = 5 V | VDIA_EN = 0 V |
VS = 24 V | VEN = 0 V to 5 V | VDIA_EN = 0 V |
ROUT = 48 Ω |
VS = 24 V | VDIA_EN = 0 V | ROUT = 1 kΩ |
VEN = 0 V to 5 V | VS = 24 V | ROUT = 10 Ω |
VEN = VDIAG_EN = 0 V to 5 V | VS = 24 V | ROUT = 10 Ω |
VEN = 5 V to 0 V | VS = 24 V | ROUT = 10 Ω |
VEN = 5 V | VDIAG_EN = 5 V | IOUT1 = 0.5 A to 2 A |