JAJSJV7C december 2020 – may 2023 TPS272C45
PRODUCTION DATA
If an application requires lower power dissipation than is possible with a 45-mΩ switch, the TPS272C45 can have both channel outputs and ENx pins tied together to function as a single 22.5-mΩ high side switch. In this case, there is some decrease in ISNS and ILIM accuracy, however the device functions properly.