JAJSJV7C december 2020 – may 2023 TPS272C45
PRODUCTION DATA
The device monitors the supply voltage VVS to prevent higher voltages from appearing at the output than can be supported by the load, when the supply voltage is too high. When the supply voltage goes above VVS_OVPR, the FET is shut down automatically after a deglitch time to prevent short transients or noise from triggering the protection. When the supply falls below VVS_OVPF, the FET is allowed to turn back on.