JAJSJV7C december 2020 – may 2023 TPS272C45
PRODUCTION DATA
The device monitors the input supply voltage VVDD (in versions A/C/D with external supply input) to prevent unpredictable behavior in the event that the supply voltage is too low. When the supply voltage falls down to VVDD_UVLOF, the device switches operation to the VS (24 V) power supply, but results in increased current draw from the VS supply input.