JAJSJV7C december 2020 – may 2023 TPS272C45
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS_OPMAX | Nominal supply voltage | 4.5 | 36 | V | |
VDD | Low Voltage Supply Voltage | 3.0 | 5.5 | V | |
VEN1, VEN2 |
Enable voltage | –1 | 36 | V | |
VLATCH | LATCH voltage | –1 | 36 | V | |
VDIA_EN | Diagnostic Enable voltage | –1 | 36 | V | |
VFLT | FLT pin voltage (Versions A, B,C) | –1 | 36 | V | |
VFLT1, FLT2 | FLT1 , FLT2 pin voltage (Version D) | –1 | 5.5 | V | |
VSEL | Select pin voltage | –1 | 36 | V | |
VSNS | Sense pin voltage | –1 | 7 | V | |
TA | Operating free-air temperature | –40 | 125 | °C |