JAJSRQ0A October 2023 – February 2024 TPS274C65CP
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DNC | — | Do not connect. |
2 | VS_FLT | O | Supply fault output – open drain, pull up with a 4.7K resistor to VDD pin. |
3 | DIAG_EN | I | Enable diagnostics. |
4 | VDD | P | Logic supply input(2). |
7 | EN3 | I | Enable Ch3 output. |
8 | EN2 | I | Enable Ch2 output. |
9 | EN1 | I | Enable Ch1 output. |
10 | EN4 | I | Enable Ch4 output. |
30 | ILIMCFG | I | Current limit configuration pin – set the 3-bit setting of the current limit with a resistor to the GND pin of the IC. |
29 | REG_EN | I | Internal regulator enable pin, float to enable. Tie to the GND pin of the IC to disable and use an external supply input to VDD. |
28 | LATCH | I | Configure the device in latch (on fault) mode when the pin is pulled HI. Set the pin LO for auto-retry on fault. |
22 | ST1 | O | CH1 fault status, open drain, pull up with a 4.7K resistor to VDD pin. |
23 | ST2 | O | CH2 fault status, open drain, pull up with a 4.7K resistor to VDD pin. |
24 | ST3 | O | CH3 fault status, open drain, pull up with a 4.7K resistor to VDD pin. |
25 | ST4 | O | CH4 fault status, open drain, pull up with a 4.7K resistor to VDD pin. |
6,26,27,20 | DNC | — | Do not connect. |
14-17 | VS | P | 24V switch supply input to the IC. |
38,39 | OUT1 | O | OUT1 |
32,33 | OUT2 | O | OUT2 |
12,13 | OUT3 | O | OUT3 |
18,19 | OUT4 | O | OUT4 |
34-37 | VS | P | 24V switch supply input to the IC. |
21,5 | GND | — | Device ground. |
40,31,11,20 | DNC | — | Do not connect. |
Exposed Pad | GND | I | Connect to the GND pin of the IC. |