JAJSRQ0A October 2023 – February 2024 TPS274C65CP
PRODUCTION DATA
COMPONENT | TYPICAL VALUE | PURPOSE |
---|---|---|
RPROT | 5-10 kΩ | Protect microcontroller and device I/O pins |
RST | 4.7 kΩ | Open-drain pull-up resistor |
RILIMx | 13.3 kΩ to 110 kΩ | Discrete value outlined in Table 8-1 |
CVin1 | 100 nF to System GND | Stabilize the input supply and filter out low frequency noise |
CVin2 | 4.7 nF to IC GND | Filtering of voltage transients (for example, ESD, IEC 61000-4-5) and improved emissions |
CVDD | 2.2 uF to Module GND | Stabilize the input supply and limit supply excursions. |
COUT | 22 nF | Filtering of voltage transients (for example, ESD, RF transients) |
ZTVS | 36-V TVS | Clamp surge voltages at the supply input |
DGND | Diode with < 0.7-V forward voltage drop | Optional for reverse polarity protection - if needed |
RGND |
4.7 kΩ |
Stabilize IC GND in the event of negative output swings when GND network is used |