SLVS227G
August 1999 – June 2024
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device Comparison
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings for TPS3123
6.3
Recommended Operating Conditions
6.4
Dissipation Rating Table
6.5
Electrical Characteristics
6.6
Timing Requirements
6.7
Switching Characteristics
6.8
Timing Diagrams
6.9
Typical Characteristics
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagram
7.3
Feature Description
7.3.1
Manual Reset ( MR)
7.3.2
Active-High or Active-Low Output
7.3.3
Push-Pull or Open-Drain Output
7.3.4
Watchdog Timer (WDI)
7.4
Device Functional Modes
8
Device and Documentation Support
8.1
Device and Documentation Support
8.2
Receiving Notification of Documentation Updates
8.3
Support Resources
8.4
Trademarks
8.5
Electrostatic Discharge Caution
8.6
Glossary
9
Revision History
10
Mechanical, Packaging, and Orderable Information
パッケージ・オプション
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
メカニカル・データ(パッケージ|ピン)
DBV|5
サーマルパッド・メカニカル・データ
発注情報
slvs227g_oa
slvs227g_pm
1
Features
Minimum supply voltage of 0.75V
Supply voltage supervision range:
1.2V, 1.5V, 1.8V (TPS312x)
3V (TPS3125 devices only)
Other versions on request
Power-on reset generator with fixed delay time of 180ms
Manual reset input (TPS3123/5/6/8)
Watchdog timer retriggers the
RESET
output at V
DD
≥ V
IT
Supply current of 14μA (typical)
Small SOT23-5 package
Temperature range of –40°C to +85°C
Reset output available in Push-Pull (Active-Low and High) and Open-Drain (Active-Low)