JAJSFU0A July 2018 – October 2021 TPS3430
PRODUCTION DATA
The TPS3430 features a programmable window watchdog timer with an programmable watchdog output ( WDO). The watchdog output can flag a fault whenever the watchdog input is outside of the watchdog window. When WDO is not asserted (high), the WDO signal maintains normal operation. When asserted, WDO remains down for tRST and WDI is ignored during the watchdog reset delay. When the watchdog is disabled, WDO remains high regardless of WDI.